??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-6127-081-104-06-ST36
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS U-6127-081-104-06-ST36
VERF
Availability
Available
BC
Order code
BIS0193
TC
Product identifier
BIS U-6127-081-104-06-ST36
PX
Product view
55647_00
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
2.300 Kg
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 865…868 MHz, Interface = Ethernet TCP/IP, Supported RFID technologies = UHF 860...960 MHz (BIS U), Number of connectable R/W heads / antennas = 4, Output power adjustable = 7 dBm…30 dBm (5 mW…1 W), Operating voltage Ub = 19.2...28.8 VDC LPS Class 2, Housing material = Stainless steel, Aluminum, coated, Ambient temperature = -20...55 °C, IP rating = IP65, with connector, Approval/Conformity = CE, UKCA, CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.